
Series Type |
N/A Medium Series |
Shaft Size |
N/A 23.0000 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSE2300BR |
Housing |
N/A MSE2300HR |
Cr - Dynamic Load Rating |
N/A 670380 lbf2982000 N |
Cor - Static Load Rating |
N/A 1402056 lbf6231000 N |
Ca - Axial Load Rating |
N/A 64295 lbf286000 N |
Maximum Speed |
N/A 300 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |