Print Back
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 23.0000 in

Seal Type

N/A Viton Single Lip

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE2300BR

Housing

N/A MSE2300HR

Dimensions

Outside Diameter

N/A 34.754 in883 mm

Housing Width

N/A 14.7 in374 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 670380 lbf2982000 N

Cor - Static Load Rating

N/A 1402056 lbf6231000 N

Ca - Axial Load Rating

N/A 64295 lbf286000 N

Maximum Speed

N/A 300 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.