Print Back
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 24.0000 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE2400BR

Housing

N/A MS50HRTL

Dimensions

Outside Diameter

N/A 36.0000 in914.400 mm

Housing Width

N/A 15.3 in388 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 668132 lbf2972000 N

Cor - Static Load Rating

N/A 1404650 lbf6243000 N

Ca - Axial Load Rating

N/A 67443 lbf300000 N

Maximum Speed

N/A 290 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.