Series Type |
N/A Medium Series |
Shaft Size |
N/A 8 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSE800BR |
Housing |
N/A MSE800HR |
Cr - Dynamic Load Rating |
N/A 227732 lbf1013000 N |
Cor - Static Load Rating |
N/A 340810 lbf1516000 N |
Ca - Axial Load Rating |
N/A 17985 lbf80000 N |
Maximum Speed |
N/A 960 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |