Print Back
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 8 1/2 in

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSE808BR

Housing

N/A MSE808HR

Dimensions

Outside Diameter

N/A 18 in457.2 mm

Housing Width

N/A 9.5 in242 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 255833 lbf1138000 N

Cor - Static Load Rating

N/A 374981 lbf1668000 N

Ca - Axial Load Rating

N/A 20188 lbf89800 N

Maximum Speed

N/A 850 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.