Print Back
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 110 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM110BR

Housing

N/A MSM110HR

Dimensions

Outside Diameter

N/A 10.5 in266.7 mm

Housing Width

N/A 6.3 in160 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 102063 lbf454000 N

Cor - Static Load Rating

N/A 133087 lbf592000 N

Ca - Axial Load Rating

N/A 7014 lbf31200 N

Maximum Speed

N/A 1820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.