Series Type |
N/A Medium Series |
Shaft Size |
N/A 250 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSM250BR |
Housing |
N/A MSM250HR |
Cr - Dynamic Load Rating |
N/A 304391 lbf1354000 N |
Cor - Static Load Rating |
N/A 475921 lbf2117000 N |
Ca - Axial Load Rating |
N/A 22211 lbf98800 N |
Maximum Speed |
N/A 750 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |