Print Back
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 280 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM280BR

Housing

N/A MS37HRTL

Dimensions

Outside Diameter

N/A 20.752 in527.1 mm

Housing Width

N/A 11.8 in300 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 331818 lbf1476000 N

Cor - Static Load Rating

N/A 529875 lbf2357000 N

Ca - Axial Load Rating

N/A 25583 lbf113800 N

Maximum Speed

N/A 670 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.