Series Type |
N/A Medium Series |
Shaft Size |
N/A 280 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSM280BR |
Housing |
N/A MSM280HR |
Cr - Dynamic Load Rating |
N/A 331818 lbf1476000 N |
Cor - Static Load Rating |
N/A 529875 lbf2357000 N |
Ca - Axial Load Rating |
N/A 25583 lbf113800 N |
Maximum Speed |
N/A 670 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |