Print Back
Unit of Measure

Specifications

Series Type

N/A Medium Series

Shaft Size

N/A 360.000 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM360BR

Housing

N/A MSM360HR

Dimensions

Outside Diameter

N/A 24.752 in628.7 mm

Housing Width

N/A 12.0 in305 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 447145 lbf1989000 N

Cor - Static Load Rating

N/A 765025 lbf3403000 N

Ca - Axial Load Rating

N/A 35790 lbf159200 N

Maximum Speed

N/A 500 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.