COMPANY HEADER
Print Back
Unit of Measure

Specifications

Series Type

N/A Medium Series

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Type

N/A Bearing and Housing

Bearing Number

N/A MSM560BX

Housing

N/A MSM560HX

Dimensions

Outside Diameter

N/A 34.426 in

Housing Width

N/A 14.7 in

Bearings Ratings

Cr - Dynamic Load Rating

N/A 640930 lbf2851000 N

Cor - Static Load Rating

N/A 1303567 lbf5794000 N

Maximum Speed

N/A 310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.