
Series Type |
N/A Medium Series |
Shaft Size |
N/A 600 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Type |
N/A Bearing and Housing |
Bearing Number |
N/A MSM600BR |
Housing |
N/A MSM600HR |
Cr - Dynamic Load Rating |
N/A 668132 lbf2972000 N |
Cor - Static Load Rating |
N/A 1404650 lbf6243000 N |
Ca - Axial Load Rating |
N/A 67443 lbf300000 N |
Maximum Speed |
N/A 290 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |