
Rows per Set |
N/A Duplex |
Seal Type |
N/A Standard |
Design Units |
N/A Metric |
d - Bore |
N/A 10 mm |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
D - Outer Diameter |
N/A 1.0236 in26 mm |
Bearing Width |
N/A 0.3150 in8 mm |
Total Width |
N/A 0.63 in16 mm |
Contact Angle |
N/A 15 º |