
Rows per Set |
N/A Quadruplex |
Seal Type |
N/A Standard |
Design Units |
N/A Metric |
d - Bore |
N/A 35 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
D - Outer Diameter |
N/A 2.1654 in55 mm |
Bearing Width |
N/A 0.3937 in10 mm |
Total Width |
N/A 1.5748 in40 mm |
Contact Angle |
N/A 25 º |