
Rows per Set |
N/A Single |
Seal Type |
N/A Standard |
Design Units |
N/A Metric |
d - Bore |
N/A 50 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
D - Outer Diameter |
N/A 2.8346 in72 mm |
Bearing Width |
N/A 0.4724 in12 mm |
Total Width |
N/A 0.4724 in12 mm |
Contact Angle |
N/A 25 º |