Rows per Set |
N/A Triplex |
Seal Type |
N/A Standard |
Design Units |
N/A Metric |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
D - Outer Diameter |
N/A 4.7244 in |
Bearing Width |
N/A 0.7087 in |
Total Width |
N/A 2.1261 in |
Contact Angle |
N/A 25 º |