Rows per Set |
N/A Quadruplex |
Seal Type |
N/A Standard |
Design Units |
N/A Metric |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
D - Outer Diameter |
N/A 5.9055 in |
Bearing Width |
N/A 0.9449 in |
Total Width |
N/A 3.7796 in |
Contact Angle |
N/A 25 º |