COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Quadruplex

Seal Type

N/A Standard

Design Units

N/A Metric

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Dimensions

D - Outer Diameter

N/A 5.5118 in

Bearing Width

N/A 0.7874 in

Total Width

N/A 3.1496 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 4640 lbf20639 N
Ce - Dynamic Radial Rating (per row)1 N/A 6640 lbf29535 N

C1 ISO - Dynamic Radial Rating (per row)

N/A 7870 lbf35000 N

Factors

Limiting Speed (Grease) (per row)

N/A 12000 rpm

Limiting Speed (Oil)

N/A 24000 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.039 in
r - Outer Ring "To Clear" Radius3 N/A 0.039 in

da - Inner Ring Backing Diameter

N/A 4.310 in

Da - Outer Ring Backing Diameter

N/A 5.160 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.