Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Single

Design Units

N/A Metric

d - Bore

N/A 20 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MM9104WI SUH
2MM9104WI DUH
2MM9104WI TUH
2MM9104WI QUH
2MM9104WI SUM
2MM9104WI DUM
2MM9104WI TUM
2MM9104WI QUM
2MM9104WI SUL
2MM9104WI DUL
2MM9104WI TUL
2MM9104WI QUL
2MM9104WI DUL

World Part Number

N/A 7004C-T-P4S-SUH
7004C-T-P4S-DUH
7004C-T-P4S-TUH
7004C-T-P4S-QUH
7004C-T-P4S-SUM
7004C-T-P4S-DUM
7004C-T-P4S-TUM
7004C-T-P4S-QUM
7004C-T-P4S-SUL
7004C-T-P4S-DUL
7004C-T-P4S-TUL
7004C-T-P4S-QUL
7004C-T-P4S-DUL
Full Timken Part Number1 N/A 2MM9104WICRSUH
2MM9104WICRDUH
2MM9104WICRTUH
2MM9104WICRQUH
2MM9104WICRSUM
2MM9104WICRDUM
2MM9104WICRTUM
2MM9104WICRQUM
2MM9104WICRSUL
2MM9104WICRDUL
2MM9104WICRTUL
2MM9104WICRQUL
2MM9104WIDUL

Dimensions

D - Outer Diameter

N/A 1.654 in42 mm

Bearing Width

N/A 0.472 in12 mm

Total Width

N/A 0.472 in12 mm

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 1350 lbf6010 N
Ce - Dynamic Radial Rating (per row)2 N/A 2610 lbf11600 N

C1 ISO - Dynamic Radial Rating (per row)

N/A 2370 lbf10500 N

Factors

Limiting Speed (Grease) (per row)

N/A 37100 rpm

Limiting Speed (Oil)

N/A 74200 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius3 N/A 0.024 in0.60 mm
r - Outer Ring "To Clear" Radius4 N/A 0.024 in0.6 mm

da - Inner Ring Backing Diameter

N/A 0.980 in24.8 mm

Da - Outer Ring Backing Diameter

N/A 1.490 in37.7 mm
  • 1 This single model is compatible with all Full Timken Part Numbers listed.
  • 2 Based on 106 revolutions of calculated fatigue life.
  • 3 Maximum housing fillet radius that bearing corners will clear.
  • 4 Maximum shaft fillet radius that bearing corners will clear.