Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 140 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MM9128WI DUL

World Part Number

N/A 7028C-T-P4S-DUL

Preload

N/A Light

Dimensions

D - Outer Diameter

N/A 8.268 in210 mm

Bearing Width

N/A 1.299 in33 mm

Total Width

N/A 2.598 in66 mm

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 32600 lbf145000 N
Ce - Dynamic Radial Rating (per row)1 N/A 32900 lbf146300 N

C1 ISO - Dynamic Radial Rating (per row)

N/A 29800 lbf133000 N

Factors

Limiting Speed (Grease) (per row)

N/A 5900 rpm

Limiting Speed (Oil)

N/A 11800 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.079 in2.0 mm
r - Outer Ring "To Clear" Radius3 N/A 0.079 in2 mm

da - Inner Ring Backing Diameter

N/A 6.080 in154.3 mm

Da - Outer Ring Backing Diameter

N/A 7.740 in196.5 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.