
Rows per Set |
N/A Single |
Design Units |
N/A Metric |
Bore (d) |
N/A 120 mm |
O.D. (D) |
N/A 6.496 in165 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 13900 lbf62000 N |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MM9324WI SUL |
World Part Number |
N/A 71924C-T-P4S-SUL |
Preload |
N/A Light |
Bearing Width |
N/A 0.866 in22 mm |
Total Width |
N/A 0.866 in22 mm |
Contact Angle |
N/A 15 º |
| Max Shaft Fillet Radius2 | N/A 0.039 in1.00 mm |
Shaft Backing Shoulder Diameter |
N/A 5.130 in130.4 mm |
Housing Backing Shoulder Diameter |
N/A 6.100 in155 mm |