Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Quadruplex

Design Units

N/A Metric

Bore (d)

N/A 130 mm

O.D. (D)

N/A 9.0551 in230 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 53500 lbf238200 N

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MMC226WI QUX

World Part Number

N/A C7226C-T-P4S-QUX

Preload

N/A XLight

Other Dimensions

Bearing Width

N/A 1.5748 in40 mm

Total Width

N/A 6.2992 in160 mm

Contact Angle

N/A 15 º
Max Shaft Fillet Radius2 N/A 0.098 in2.5 mm

Shaft Backing Shoulder Diameter

N/A 5.900 in149.7 mm

Housing Backing Shoulder Diameter

N/A 8.310 in211 mm

Ratings

Static Radial Load Rating (C0)

N/A 44400 lbf197400 N

Limiting Speed - Grease

N/A 7300 rpm

Limiting Speed - Oil

N/A 14600 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 48600 lbf217000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.098 in2.5 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.