
Rows per Set |
N/A Quadruplex |
Design Units |
N/A Metric |
Bore (d) |
N/A 120 mm |
O.D. (D) |
N/A 7.087 in180 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 25000 lbf111200 N |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MMC9124WI QUM |
World Part Number |
N/A C7024C-T-P4S-QUM |
Preload |
N/A Medium |
Bearing Width |
N/A 1.102 in28 mm |
Total Width |
N/A 4.410 in112 mm |
Contact Angle |
N/A 15 º |
| Max Shaft Fillet Radius2 | N/A 0.079 in2.0 mm |
Shaft Backing Shoulder Diameter |
N/A 5.220 in132.5 mm |
Housing Backing Shoulder Diameter |
N/A 6.630 in168.3 mm |