
Rows per Set |
N/A Single |
Design Units |
N/A Metric |
Bore (d) |
N/A 140 mm |
O.D. (D) |
N/A 7.480 in190 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 18200 lbf80700 N |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MMC9328WI SUL |
World Part Number |
N/A C71928C-T-P4S-SUL |
Preload |
N/A Light |
Bearing Width |
N/A 0.945 in24 mm |
Total Width |
N/A 0.945 in24 mm |
Contact Angle |
N/A 15 º |
| Max Shaft Fillet Radius2 | N/A 0.059 in1.50 mm |
Shaft Backing Shoulder Diameter |
N/A 5.960 in151.4 mm |
Housing Backing Shoulder Diameter |
N/A 7.050 in179.2 mm |