
| Rows per Set | N/A Single | 
| Design Units | N/A Metric | 
| d - Bore | N/A 85 mm | 
| Ball Type | N/A STEEL | 
| Cage Type | N/A CR - Phenolic Outer Land Riding Cage | 
| Manufacturing Part Number | N/A 2MV217WI SUL | 
| D - Outer Diameter | N/A 150 mm5.9055 in | 
| Bearing Width | N/A 28 mm1.1024 in | 
| Total Width | N/A 28 mm1.1024 in | 
| Contact Angle | N/A 15 º | 
