
| Rows per Set | N/A Quadruplex | 
| Design Units | N/A Metric | 
| d - Bore | N/A 55 mm | 
| Ball Type | N/A STEEL | 
| Cage Type | N/A CR - Phenolic Outer Land Riding Cage | 
| Manufacturing Part Number | N/A 2MV9311WI QUH | 
| D - Outer Diameter | N/A 80 mm3.1496 in | 
| Bearing Width | N/A 13 mm0.5118 in | 
| Total Width | N/A 52 mm2.0472 in | 
| Contact Angle | N/A 15 º | 
