
| Rows per Set | N/A Quadruplex | 
| Design Units | N/A Metric | 
| d - Bore | N/A 55 mm | 
| Ball Type | N/A Ceramic | 
| Cage Type | N/A CR - Phenolic Outer Land Riding Cage | 
| Manufacturing Part Number | N/A 2MVC211WI QUH | 
| D - Outer Diameter | N/A 100 mm3.937 in | 
| Bearing Width | N/A 21 mm0.8268 in | 
| Total Width | N/A 84 mm3.3072 in | 
| Contact Angle | N/A 15 º | 
