
| Rows per Set | N/A Duplex | 
| Design Units | N/A Metric | 
| d - Bore | N/A 60 mm | 
| Ball Type | N/A Ceramic | 
| Cage Type | N/A CR - Phenolic Outer Land Riding Cage | 
| Manufacturing Part Number | N/A 2MVC9112WI DUL | 
| D - Outer Diameter | N/A 95 mm3.7402 in | 
| Bearing Width | N/A 18 mm0.7087 in | 
| Total Width | N/A 36 mm1.4174 in | 
| Contact Angle | N/A 15 º | 
