
Rows per Set |
N/A Single |
Design Units |
N/A Metric |
Bore (d) |
N/A 130 mm |
O.D. (D) |
N/A 9.055 in230 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 51000 lbf226800 N |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 3MM226WI SUL |
World Part Number |
N/A 7226E-T-P4S-SUL |
Preload |
N/A Light |
Bearing Width |
N/A 1.575 in40 mm |
Total Width |
N/A 1.575 in40 mm |
Contact Angle |
N/A 25 º |
| Max Shaft Fillet Radius2 | N/A 0.098 in2.5 mm |
Shaft Backing Shoulder Diameter |
N/A 5.900 in149.7 mm |
Housing Backing Shoulder Diameter |
N/A 8.310 in211 mm |