
Rows per Set |
N/A Triplex |
Design Units |
N/A Metric |
Bore (d) |
N/A 110 mm |
O.D. (D) |
N/A 5.906 in150 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 10200 lbf45600 N |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 3MM9322WI TUL |
World Part Number |
N/A 71922E-T-P4S-TUL |
Preload |
N/A Light |
Bearing Width |
N/A 0.787 in20 mm |
Total Width |
N/A 2.362 in60 mm |
Contact Angle |
N/A 25 º |
| Max Shaft Fillet Radius2 | N/A 0.039 in1.00 mm |
Shaft Backing Shoulder Diameter |
N/A 4.710 in119.5 mm |
Housing Backing Shoulder Diameter |
N/A 5.550 in141 mm |