
Rows per Set |
N/A Duplex |
Design Units |
N/A Metric |
Bore (d) |
N/A 120 mm |
O.D. (D) |
N/A 6.496 in165 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 13100 lbf58300 N |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 3MM9324WI DUL |
World Part Number |
N/A 71924E-T-P4S-DUL |
Preload |
N/A Light |
Bearing Width |
N/A 0.866 in22 mm |
Total Width |
N/A 1.732 in44 mm |
Contact Angle |
N/A 25 º |
| Max Shaft Fillet Radius2 | N/A 0.039 in1.00 mm |
Shaft Backing Shoulder Diameter |
N/A 5.130 in130.4 mm |
Housing Backing Shoulder Diameter |
N/A 6.100 in155 mm |