
Rows per Set |
N/A Duplex |
Design Units |
N/A Metric |
Bore (d) |
N/A 120 mm |
O.D. (D) |
N/A 8.4646 in215 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 45100 lbf200500 N |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 3MMC224WI DUX |
World Part Number |
N/A C7224E-T-P4S-DUX |
Preload |
N/A XLight |
Bearing Width |
N/A 1.5748 in40 mm |
Total Width |
N/A 3.1496 in80 mm |
Contact Angle |
N/A 25 º |
| Max Shaft Fillet Radius2 | N/A 0.079 in2.1 mm |
Shaft Backing Shoulder Diameter |
N/A 5.410 in137.3 mm |
Housing Backing Shoulder Diameter |
N/A 7.820 in198.5 mm |