Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Triplex

Design Units

N/A Metric

d - Bore

N/A 55 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4 (ABEC 7)

Manufacturing Part Number

N/A 3MV211WI TUH

Dimensions

D - Outer Diameter

N/A 100 mm3.937 in

Bearing Width

N/A 21 mm0.8268 in

Total Width

N/A 63 mm2.4804 in

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 38500 N8650 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 55900 N12600 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 50800 N11500 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 13100 rpm

Limiting Speed (Oil)

N/A 26200 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.5 mm0.059 in
r - Outer Ring "To Clear" Radius3 N/A 1.5 mm0.059 in

da - Inner Ring Backing Diameter

N/A 63.3 mm2.490 in

Da - Outer Ring Backing Diameter

N/A 92.2 mm3.630 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.