Print Back
Unit of Measure

Specifications

Description 

N/A LEG-2.6-4.5 GAL-KIT-1PC

Weight

N/A 0.90 lb0.41 Kg

UPC Number

N/A 1301

Dimensional Data

Length

N/A 3.380 in

Height

N/A 3.380 in

Width

N/A 2.000 in

Cubic inches

N/A 22.84880 in³

Performance Data of Related Part

Reservoir Capacity

N/A 4.50 gal

Notes

Notes 

N/A
  • Leg kit includes fasteners.
  • Recommended torque for lid, leg fasteners: 7.5 ft-lbs (10Nm).