Print Back
Unit of Measure

Specifications

Description 

N/A LEG-11-17-32 GAL-KIT-1PC

Weight

N/A 3.30 lb1.50 Kg

UPC Number

N/A 1303

Dimensional Data

Length

N/A 8.000 in

Height

N/A 8.000 in

Width

N/A 4.000 in

Cubic inches

N/A 256.00000 in³

Performance Data of Related Part

Reservoir Capacity

N/A 11.00 gal

Notes

Notes 

N/A
  • Leg kit includes fasteners.
  • Recommended torque for lid, leg fasteners: 7.5 ft-lbs (10Nm).