Print Back

RunRight® RAV D Anti-Vibration mounts are designed for applications requiring the absorption of low and medium frequency vibrations. They are used to absorb tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. The RAV D are manufactured with cast iron housings, aluminum inner squares and have steel brackets. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: RunRight Type RAV D mounts are to be used where the machine frequency is GREATER THAN the Type RAV D mount natural frequency.

Unit of Measure

Specifications

Description 

N/A RAV-D-15-ANTI VIBE MOUNT

G Load Range

N/A 45 to 123 lb200 to 550 N

Series

N/A RAV D15

Type

N/A Anti-Vibrating Mount

Material

N/A Natural Rubber

Application

N/A Anti Vibration Mount

Contents

N/A One Complete Unit

Mount Natural Frequency (G Min to G Max)

N/A 8.2-5.8 Hz

Dimensional Data

Width (Dim N)

N/A 2.3 in

Unloaded Height (Dim A)

N/A 2.12 in

Dimension L

N/A 1.00 in

Cubic inches

N/A 4.89900 in³