Print Back

RunRight® RAV Anti-Vibration mounts are designed for multi-directional applications requiring the absorption of tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. They are manufactured with aluminum housings and inner squares and have steel brackets. They are manufactured with standard Tensys 10™ rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: RunRight Type RAV mounts are to be used where the machine frequency is LESS THAN the Type RAV mount natural frequency.

Unit of Measure

Specifications

Description 

N/A RAV-38-ANTI VIBE MOUNT

G Load Range

N/A 585 to 1125 lb2600 to 5000 N

Series

N/A RAV 38

Type

N/A Anti-Vibrating Mount

Material

N/A Natural Rubber

Application

N/A Anti Vibration Mount

Contents

N/A One Complete Unit

Mount Natural Frequency (G Min to G Max)

N/A 14-12 Hz

Dimensional Data

Width (Dim N)

N/A 4.61 in

Height (Dim A)

N/A 4.13 in

Depth (Dim B)

N/A 6.10 in

Cubic inches

N/A 116.13973 in³