Print Back

The RunRight® Oscillation Mounts RSC HS are specifically designed to suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions, and eliminates resulting safety concerns. All housings are cast iron the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40°F to +180°F (-40°C to +80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-HS-45-OSC MOUNT

Type

N/A RSC HS

G Load Range

N/A 450 to 944 lb2000 to 4200 N

Dimension A (Unloaded)

N/A 10.43 in265 mm

Dimension C

N/A 4.33 in110 mm

Dimension E

N/A 4.53 in115 mm

Dimension F

N/A 5.83 in148 mm