Print Back

The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-D-50-2-OSC MOUNT

Type

N/A RSC D

G Load Range

N/A 1800 to 3600 lb8000 to 16000 N

Dimension A (Unloaded)

N/A 12.95 in329 mm

Dimension C

N/A 8.90 in226 mm

Dimension D

N/A 7.87 in200 mm

Dimension F

N/A 7.28 in185 mm