Print Back

The RunRight® Oscillation Mounts RSC HD are a heavy-duty mount specifically designed for impact loads and inconsistent production loading. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-HD-27-OSC MOUNT

Type

N/A RSC HD

G Load Range

N/A 112 to 280 lb500 to 1250 N

Dimension A (Unloaded)

N/A 8.46 in215 mm

Dimension C

N/A 2.76 in70 mm

Dimension E

N/A 3.15 in80 mm

Dimension F

N/A 4.13 in105 mm