Print Back

The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-UJ-18-OSC MOUNT

Type

N/A RSC UJ

G Load Max - Hanging

N/A 67 lb300 N

G Load Max - Crank Driven

N/A 54 lb240 N

G Load Max - Free Oscillating

N/A 34 lb150 N

Dimension A

N/A 0.24 in6 mm

Dimension B

N/A 0.47 in12 mm

Dimension C

N/A 1.26 in32 mm

Dimension D

N/A 2.52 in64 mm

Dimension L

N/A 3.15 in80 mm

Dimension L1

N/A 3.35 in85 mm