Print Back

The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-UJ-50-OSC MOUNT

Type

N/A RSC UJ

G Load Max - Hanging

N/A 1260 lb5600 N

G Load Max - Crank Driven

N/A 1010 lb4480 N

G Load Max - Free Oscillating

N/A 630 lb2800 N

Dimension A

N/A M12

Dimension B

N/A 1.57 in40 mm

Dimension C

N/A 3.07 in78 mm

Dimension D

N/A 6.14 in156 mm

Dimension L

N/A 7.87 in200 mm

Dimension L1

N/A 8.27 in210 mm