Print Back

The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RSC-UJ-80-OSC MOUNT

Type

N/A RSC UJ

G Load Max - Hanging

N/A 4500 lb20000 N

G Load Max - Crank Driven

N/A 3600 lb16000 N

G Load Max - Free Oscillating

N/A 2250 lb10000 N

Dimension A

N/A M20

Dimension B

N/A 2.36 in60 mm

Dimension C

N/A 5.35 in136 mm

Dimension D

N/A 10.71 in272 mm

Dimension L

N/A 15.75 in400 mm

Dimension L1

N/A 16.14 in410 mm