Print Back

The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.

Unit of Measure

Specifications

Description 

N/A RCG-ANSI 31&41-GUIDE IN

Type

N/A Chain Rider

Application

N/A Chain Rider

Contents

N/A One Complete Unit

ANSI Chain Size

N/A 35/41

Chain Rider Number

N/A P3/8-3/8

Use with Tensioner Size

N/A RT 11

Dimensional Data of Related Coupling

Rider Width (Dim B)

N/A 10 mm0.4 in

Dimensional Data

For Idler Bolt

N/A 3/8"