
RunRight® RT M tensioners are manufactured with steel parts and are designed for large heavy duty applications. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Description |
N/A RT-M-50X105-TENSNR W/4.25F10 IDLER |
Type |
N/A Large Belt Drive Tensioner |
UPC Code |
N/A 685144824653 |
Dimension A1 |
N/A 8.00 in |
Dimension B |
N/A 10.00 in |
Dimension C |
N/A 10.00 in |
Dimension D |
N/A 10.00 in |
Dimension E |
N/A 15.00 in |
Dimension F |
N/A 7.50 in |
Dimension G |
N/A 6.09 in |
Dimension L |
N/A 8.90 in |