Print Back
Unit of Measure

Specifications

Seal Type

N/A Labyrinth-NON contact seal

Material

N/A Aluminium 6061 or Equivalent + NBR O-ring

Category

N/A Solid housed units

Inside Diameter MIN

N/A 6.814 in

Inside Diameter MAX

N/A 6.82 in

Inch/Metric

N/A Inch

Dimensions

Outer Diameter C

N/A 7.908 in

Overall Width D

N/A 1 in

Diameter B

N/A 7.283 in

Dimension E

N/A 0.167 in

Dimension F

N/A 0.189 in

Dimension G

N/A 0.666 in

Diameter H

N/A 7.056 in

Dimension I

N/A 0.209 in

ALPHA

N/A 5 º

Housing

Diameter J

N/A 7.383 in

Dimension K

N/A 0.625 in

Dimension L

N/A 0.171 in

Diameter M

N/A 8.383 in

Diameter H

N/A 8.008 in