Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 08

Material

N/A Fluoro-Elastomer

Series

N/A 100000

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.253 in82.626 mm

Outer Diameter

N/A 5.511 in139.979 mm

Overall Width

N/A 0.635 in16.129 mm

Housing Bore

N/A 5.5 in139.7 mm