Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Polyacrylate

Series

N/A 1000

Overall Width with Side Lip

N/A 0.748 in19 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 1.496 in38 mm

Outer Diameter

N/A 2.57 in65.27 mm

Overall Width

N/A 0.472 in12 mm

Housing Bore

N/A 2.559 in65 mm