Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 40

Material

N/A Nitrile

Series

N/A 710600

Helix Type

N/A Bi-Directional Lip Design

Overall Width with Side Lip

N/A 0.799 in20.3 mm

Inch/Metric

N/A Metric

Dimensions

Shaft Size

N/A 1.575 in40 mm

Outer Diameter

N/A 2.724 in69.2 mm

Overall Width

N/A 0.531 in13.5 mm

Housing Bore

N/A 2.717 in69 mm