The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Seal Kit
> Part Number 5146
Part Number 5146, Seal Kit
Seal Kit
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Seal Type
N/A
41
Material
N/A
Polyacrylate
Redicoat
N/A
Yes
Inch/Metric
N/A
Inch
Dimensions
Shaft Size
N/A
5 1/2 in
139.700 mm
Outer Diameter
N/A
6.631 in
168.427 mm
Overall Width
N/A
0.875 in
22.225 mm
Housing Bore
N/A
6.624 in
168.25 mm